概要
説明
The RTKA788000DE0000BU evaluation board allows for the measurement of power line currents up to 40A.
The board includes two RAA788000 current sensor ICs in an opposite sensor topology and a 1ft section of AWG-8 cable, for easy connection to a high-current source.
The output amplifiers of the two sensors are configured to a single differential amplifier to allow for differential current measurements with minimum noise.
特長
- Two current sensor ICs
- Gain setting of 1400V/V
- Opposite sensor topology
- Differential current measurement up to 40A
- Wide 2.7V to 3.6V supply voltage range
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| RTKA788000DE0000BU | Active | In Stock | 1u | $43 | Available | Yes | EAR99 | 8473.30.1180 |