概要
説明
The QCIOT-ISL3173POCZ board enables the usage of the ISL3173 for RS485 communications. The board provides a standard Pmod™ Type 3 connection to plug into the MCU evaluation kit.
The QCIOT-ISL3173POCZ features a configurable interface that can be used in Half or Full Duplex mode. With its standard connector and software support, the QCIOT ISL3173POCZ is ideal for Renesas’ Quick-Connect Internet of Things (IoT) to rapidly create an IoT system.
特長
- Configurable half and full duplex modes with jumpers
- Flow control support
- Configurable termination resistors
- High speed RS-485 enables long distance communications
- Differential interface for noise immunity
- Pmod type 3 interface for easy connectivity
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| QCIOT-ISL3173POCZ | Active | Out of Stock | Available |