概要
説明
The ISL97632 is an efficient and highly integrated PWM boost LED driver that is suitable for 1.8" to 3.5" LCDs that employ 2 to 7 white LEDs for backlighting. With an integrated Schottky diode, overvoltage protection (OVP), and dynamic digital dimming capability, the ISL97632 provides a simple, reliable, and flexible solution to the backlight designers. The kit is made up of an ISL97632IRTZ-EVALZ evaluation board connected with a USB adapter board that can be programmed by a PC running Windows XP.
特長
- 1-wire 5-bit digital dimming
- Drives up to 7 LEDs in series (3.5V/20mA type)
- OVP (14V, 18V, and 26V for 3, 4, and 7 LEDs applications)
- Integrated Schottky diode
- 2.4V to 5.5V input
- 86% efficiency
- Enable for shutdown function or zero brightness setting
- 1μA shutdown current
- Internally compensated
- 8 Ld TDFN (2mm x 3mm)
- Pb-free (RoHS compliant)
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL97632IRTZ-EVALZ | Obsolete | Out of Stock | N/A | Yes | EAR99 | 8473.30.1180 |