概要
The ISL9519CEVAL1Z evaluation board is used to evaluate the ISL9519C narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.
The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with SMBus interface controlling system voltage, charge current, and input current limiting.
The ISL9519CEVAL1Z board battery charger control IC contains the N-Channel MOSFETs that drive the synchronous buck converter inductor.
特長
- ± 0.5% system voltage accuracy (-10°C to +100°C)
- ± 3% accurate input current limit (-10°C to +100°C)
- ± 3% accurate battery charge current limit
- Variable switching frequency at light load conditions for higher efficiency
- Fixed frequency operation at higher loads
- Trickle charge system for deeply discharged batteries
- SMBus 2-wire serial interface
- Default system voltage values for 1-cell, 2-cell, or 3-cell operation selected by an external pin
- Adapter in-rush FET control
- Adapter isolation FET control
- Battery short circuit protection
- Fast system-load transient response
- Monitor outputs
- 11-bit max system voltage setting
- 7-bit min system voltage setting
- 6-bit charge current setting: Over 8A battery charger current
- 6-bit adapter current setting: Over 8A adapter current
- +4.5V to +22V adapter voltage range
アプリケーション
民生機器全般サンプル&ご購入
ISL9519CEVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $192.05参考価格