概要
説明
The ISL9440CEVAL1Z evaluation board is used to evaluate the performance of the ISL9440C quad-output synchronous buck controller.
The ISL9440C is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440C offers programmable soft-start, independent enable functions and integrate OV/OC/OT protections. The device also offers current mode control architecture and an internal compensation network, keeping peripheral component count minimal.
特長
- DC/DC, step-down with LDO
- Current - output: 6A, 6A, 4A, 800mA
- Switching frequency: 600kHz
- Soft-start timing: Programmable
- Voltage - input: 6V to 16V
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL9440CEVAL1Z | Obsolete | Out of Stock | N/A | Yes | EAR99 | 8473.30.1180 |