概要
説明
The ISL94202EVKIT1Z is an evaluation kit that facilitates testing of the ISL94202 Li-ion battery pack monitor and control IC. The evaluation kit contains:
- ISL94202EVAL1Z evaluation board
- MCB_PS_Z multi-cell power supply test board
- ISL94202INTFACEKIT1Z USB to I2C interface kit includes a PCB, I2C cable and ISO-DONGLE1Z
- USB cable, connects PC to USB-I2C interface board
The ISL94202 monitors cell voltage, current and temperature. It converts the cell voltages, pack current, and temperatures to 12-bit digital values, provides cell balance control, and provides complete stand-alone battery pack operation.
Default stand-alone operation of the ISL94202 can be overridden by an external microcontroller. The PC based GUI includes functions to monitor stand-alone operation and to demonstrate operation with an external microcontroller.
特長
- Status LEDs monitor RGO, EOC, SD, and PSD conditions
- Jumper configuration single or split path applications
- Wakeup push button for "Exit Sleep" control
- FETs off push button for quick all FETs off condition
- Cell balance LEDs for MCB process observation
- PCB layout accommodates "solder braid" addition for high current evaluation
- Software enables real time observation and data collection of 14 analog measurements and 27 digital status indicators
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL94202EVKIT1Z | Active | In Stock | 1u | $227.45 | Available | Yes | EAR99 | 8473.30.1180 |
| ISO-DONGLE1Z | Active | Out of Stock | 1u | $49.07 | Available | Yes | EAR99 | 8473.30.1180 |
サポート
ナレッジベース
- ISL94202EVKIT1Z ソフトウェアのダウンロードがブロックされた場合の回避方法は?
最終更新日:2023/11/10 Question:ISL94202EVKIT1Z を持っており、ソフトウェア REN_isl94203evkit1z-software_LBR_20171117.exe ソフトウェアをダウンロードしましたが、セッ ...