概要
The ISL9105EVAL1Z provides a complete evaluation kit for the ISL9105 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulator.
The ISL9105 is a 600mA, 1.6MHz step-down regulator that is ideal for powering low-voltage microprocessors in handheld devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V, allowing for the use of a single Li+ cell, three NiMH cells, or a regulated 5V input.
特長
- Convenient jumpers for enable/disable, operation mode selection
- Integrated synchronous buck regulator with high efficiency
- 600mA guaranteed output current
- 25µA quiescent supply current in skip (low IQ) mode
サンプル&ご購入
ISL9104IRUWEVAL1Z
アクティブ| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $25.81参考価格
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
High-Efficiency 1.5A Synchronous Buck Regulator Evaluation Board
ISL9108EVAL1Z アクティブ
Provides an evaluation platform for the ISL9108 synchronous buck regulator. Designed for validating low‑voltage power performance.
High-Efficiency 1.5A Synchronous Buck Regulator with Power-Good Timer and RSI Reset Functions Evaluation Board
ISL9107EVAL1Z アクティブ
Enables evaluation of the ISL9107 synchronous buck regulator. Supports efficient power delivery for compact systems.