概要
説明
The ISL85412EVAL1Z evaluation kit is intended for use in point-of-load applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance of the ISL85412 wide VIN low quiescent current, high-efficiency synchronous buck regulator with 150mA of output current. The ISL85412 is offered in a 3mm x 3mm 8 Ld DFN package with a 1mm maximum height.
特長
- Small, compact design
- Switch selectable EN (enable/disabled)
- Switch selectable mode (auto PFM/forced PWM)
- Connectors, test points and jumpers for easy probing
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL85412EVAL1Z | Obsolete | Out of Stock | N/A | Yes |
ビデオ&トレーニング
See how easy it is to design with Intersil's new pin-for-pin compatible synchronous buck regulators with a wide input voltage range. With three different output current options, these highly efficient sync buck regulators simplify power circuit design and enable reuse of circuit board design across a wide range of end applications.