メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL85005AEVAL1Z platform allows for quick evaluation of the high-performance features of the ISL85005A buck regulator.

The ISL85005A is a 4.5V to 18V input, 5A synchronous buck regulator for applications with an input voltage from multi-cell batteries or regulated 5V and 12V power rails. This device also provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

特長

  • Switch selectable EN (enabled/disabled)
  • Internal and external compensation options
  • Adjustable soft-start option
  • Connectors and test points for easy probing

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL85005AEVAL1ZActiveIn Stock1u | $66AvailableYesEAR998473.30.1180

ビデオ&トレーニング