概要
The ISL85003EVAL2Z evaluation kit is intended for use in point-of-load applications with input voltages ranging from 4.5V to 18V. The kit is used to demonstrate the performance of the ISL85003 low quiescent current, high-efficiency synchronous buck regulator. The ISL85003 is offered in a 4mm × 3mm dual flat no-lead (DFN) package.
The ISL850xx synchronous buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.
特長
- Input voltage range 4.5V to 18V
- Output voltage adjustable from 0.8V, ±1%
- Efficiency up to 95%
- Integrated boot diode with undervoltage detection
- Current mode control
- DCM/CCM
- Internal or external compensation options
- 500kHz switching frequency option
- External synchronization up to 2MHz
- Open drain PG window comparator
- Built-in protection
- Positive and negative overcurrent protection
- Overvoltage and thermal protection
- Input overvoltage protection
サンプル&ご購入
ISL85003EVAL2Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $52.22参考価格
ビデオ&トレーニング
Find out how Intersil's high efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails in industrial and infrastructure applications.