メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
代替製品
NRND-EV - No Recommended Replacements Available - NRND
  • Notes:Not Recommended for New Designs

説明

Easily evaluate the features of the ISL8270M digital DC/DC PMBus 25A module, including compensation-free ChargeMode™ control, soft-start delay and ramp times, supply sequencing, and voltage margining.

The ISL8270MEVAL1Z evaluation board is a 3in x 4.5in 4-layer FR4 board with 2 oz. copper in all layers. This evaluation board comes with a placeholder for pin-strap resistors to adjust output voltage, switching frequency, input undervoltage (UVLO) protection threshold, and device PMBus address. Easily program or change configuration options such as soft-start and fault limits via the PMBus compliant serial bus interface.

For sequencing evaluation, this evaluation board can be connected to any Renesas digital module evaluation board that supports the Digital-DC™ (DDC) bus.

The ISLUSBEVAL1Z USB to PMBus™ adapter is provided with this evaluation kit, which connects the evaluation board to a PC to activate the PMBus communication interface. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.

特長

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, margining, UV/OV, IOUT limit, soft-start/stop, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode™ control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 779 KB
データシート PDF 2.25 MB
マニュアル-開発ツール PDF 257 KB
ガイド PDF 4.68 MB
PCB設計ファイル ZIP 1.29 MB
ガイド PDF 714 KB
6件

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
PowerNavigatorソフトウェア
PowerNavigatorソフトウェアにより、USBインタフェースのPC上で、複数のデジタルDCデバイスへの設定とモニタリングを容易にできます。
Monitor Debugger/RAM Monitor ルネサス
1件

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 120.25 MB
1件
Part NumberStatusStockSampleablePb (Lead) Free
ISL8270MEVAL1ZObsoleteOut of StockN/AYes