概要
The ISL8216MEVAL1Z provides an evaluation platform for the ISL8216M complete high voltage 80V, 4A DC/DC power module. The input voltage range is from 10V to 80V, and the output voltage is preset to five options, 5V, 12V, 20V, 24V, and 30V. Any other output voltages within the range from 2.5V to 30V can be set with a single resistor.
The ISL8216M is a simple and easy-to-use, high voltage DC/DC module and is ideal for servers, 48V telecom/datacom applications, 12V/42V automotive and industrial equipment, and other distributed power converters/point-of-load (POL) applications. Only a few passive components and a VOUT setting resistor are needed for a complete high voltage power design.
特長
- Complete switch mode power supply in one package
- Wide input voltage range: 10V to 80V
- Output current 4A
- Programmable soft-start
- SYNC and adjustable frequency 200kHz to 600kHz
- Single resistor sets VOUT +2.5V up to +30V
- Setpoint accuracy ±1.5%
- Programmable overcurrent protection
- RoHS compliant with exemption
- Small footprint, low profile (15mm x 15mm x 3.6mm)
サンプル&ご購入
ISL8216MEVAL1Z
廃止品| Pb (Lead) Free: | Yes |