概要
The ISL8117AEVAL2Z demonstrates the performance of the ISL8117A synchronous step-down Pulse-Width Modulation (PWM) controller. The board is configured for 4.5V to 60V input voltage range, with a 3.3V output capable of 6A. This evaluation board has multiple test points for easy probing. The QFN version of ISL8117A is used on this board.
特長
- Wide input range: 4.5V to 60V
- High light-load efficiency in pulse skipping DEM operation
- Programmable soft-start
- Optional DEM/CCM operation
- Supports prebias output with SR soft-start
- External frequency sync
- PGOOD indicator
- OCP, OVP, One-Time Programmable (OTP), and UVP protection
- Back biased from output to improve efficiency
- Small and compact designs
サンプル&ご購入
ISL8117AEVAL2Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $56.75参考価格
ビデオ&トレーニング
Learn how the ISL8117 buck (step-down) PWM controller reduces design time and takes up less real estate on the board than competing devices.