概要
説明
The ISL81100EVAL2Z 2-phase evaluation board features the ISL81100, a 100V high-voltage synchronous buck controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck output.
特長
- Wide input range: 18V to 100V
- High light-load efficiency in DEM operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional standalone CC/HICCUP
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP, and UVP protection
- Back biased from output to improve efficiency
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL81100EVAL2Z | Active | Out of Stock | 1u | $244 | Available | Yes | EAR99 | 8473.30.1180 |