概要
説明
The ISL8022EVAL2Z evaluation kit is intended for use by individuals with requirements for point-of-load applications sourcing from 2.8V to 5.5V. These evaluation boards are used to demonstrate the performance of the ISL8022 low quiescent current mode converter.
特長
- Dual 2A/1.7A high-efficiency synchronous buck regulator with up to 97% efficiency
- 180° out-of-phase
- Power-good (PG) output with 1ms delay
- 2.8V to 5.5V supply voltage
- 3% output accuracy over temperature/load/line
- Start-up with pre-biased output
- 40µA quiescent supply current in PFM mode
- Selectable forced PWM mode and PFM mode
- External synchronization up to 8MHz
- Typical 6.5µA logic controlled shutdown current
- 100% maximum duty cycle for lowest dropout
- Internal current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Negative current detection and protection
- Small form factor
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL8022EVAL2Z | Active | In Stock | 1u | $46 | Available | Yes | EAR99 | 8473.30.1180 |