概要
The ISL8002BDEMO1Z demonstration kit is intended for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8002BDEMO1Z demo board is used to demonstrate the performance of the ISL8002B low quiescent current mode converter.
The ISL8002B is a highly efficient, monolithic, synchronous step-down DC/DC converter that can deliver up to 2A of continuous output current from a 2.7V to 5.5V input supply. It uses peak current mode control architecture to allow very low duty cycle operation. The ISL8002B operates at a 2MHz switching frequency, thereby providing superior transient response and allowing for the use of a small inductor. The ISL8002B also has excellent stability.
特長
- Small, compact design
- VIN range of 2.7V to 5.5V
- VOUT adjustable from 0.6V up to 80% of VIN
- IOUT maximum is 2A
- External soft-start programmable
- Output tracking and sequencing
- Overcurrent and short-circuit protection
- Over-temperature/thermal protection
サンプル&ご購入
ISL8002BDEMO1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
ビデオ&トレーニング
Learn about the ISL8002B 2A synchronous buck (step-down) regulator in this recorded webinar.