概要
The ISL80020ADEMO1Z demo board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The boards is used to demonstrate the performance of the ISL80020 and ISL80020A low quiescent current mode converters.
These devices are offered in an 8-ld, 2mm x 2mm, and TDFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.
特長
- Small, compact design
- VIN range of 2.7V to 5.5V
- IOUT maximum is 2A or 1.5A
- Switching frequency is 1MHz or 2MHz
- Negative current protection
- Internal soft-start and soft-stop
- Overcurrent and short-circuit protection
- Over-temperature/thermal protection
サンプル&ご購入
ISL80020ADEMO1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $20.45参考価格