概要
説明
The ISL6726EVAL1Z evaluation board is a 48V input to 5V output DC/DC converter that can output current up to 40A.
The ISL6726EVAL1Z board uses the ISL6726, an advanced current mode PWM controller, to implement control of an active clamp forward. The circuit operates at fixed frequency with peak current control mode. To get high efficiency, the converter adopts a synchronous rectifier to replace the diode rectifier.
特長
- Precision duty cycle and dead-time control
- 180µA start-up current
- Adjustable average and peak current limit protection
- Programmable oscillator frequency up to 1MHz
- Bidirectional synchronization with 180° out-of-phase
- Adjustable soft-start, soft-stop
- Selectable minimum duty cycle clamp for synchronous rectifier applications
- Programmable slope compensation
- Supports N-channel and P-channel active clamp FETs
- Programmable undervoltage lock-out
- Input voltage dependent duty cycle clamp
- 35ns control to output propagation delay
- Internal over-temperature protection
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
| Software title
|
Software type
|
会社名
|
|---|---|---|
| iSim:PEオフラインシミュレーションツール iSim Personal Edition(iSim:PE)は、プロジェクトの早い段階で設計サイクルを速め、プロジェクト初期のリスクを低減し、現在のみならず次世代の設計に耐えうる部品を選定します。
|
Simulator | ルネサス |
1件
|
||
モデル
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL6726EVAL1Z | Obsolete | Out of Stock | N/A | Yes |