メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL62881CGPUEVAL2Z evaluation board is used to demonstrate the performance of the ISL62881C single-phase synchronous-buck PWM GPU VCORE controller implementing the Intel® IMVP-6.5™ protocol. The ISL62881C features Renesas' Robust Ripple Regulator (R3™) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. It applies a 300µs pulse of approximately 0.2Ω load across VO and PGND.

特長

  • Precision core voltage regulation
    • 0.5% system accuracy over-temperature
    • Enhanced load line accuracy
  • Supports multiple current sensing methods
    • Lossless inductor DCR current sensing
    • Precision resistor current sensing
  • Current monitor
  • Differential remote voltage sensing
  • Integrated gate driver
  • Split LGATE driver to increase light-load efficiency (for ISL62881D)
  • Adaptive body diode conduction time reduction
  • User-selectable overshoot reduction function
  • Small footprint 28 Ld 4mm x 4mm or 32 Ld 5mm x 5mm TQFN package

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 1.91 MB
PCB設計ファイル ZIP 3.54 MB
データシート PDF 1.93 MB
3件
Part NumberStatusStockSampleablePb (Lead) Free
ISL62881CGPUEVAL2ZObsoleteOut of StockN/AYes