概要
説明
The ISL62381HIEVAL1Z evaluation board is used to demonstrate the performance of ISL62381 quad-output controller. The ISL62381 controller includes two pulse-width modulation (PWM) controllers featured with Renesas' patented R3 technology, adjustable from 0.6V to 5.5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively.
特長
- Two independent enable switches
- Two LED power-good (PGOOD) indicators
- Multiple test points
- Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL62381HIEVAL1Z | Obsolete | Out of Stock | N/A | Yes |