概要
The ISL55110EVAL1Z evaluation board is used to evaluate the ISL55110 dual, high-speed MOSFET driver.
The ISL55110 is intended for applications requiring accurate pulse generation and buffering. Target applications include ultrasound, CCD imaging, piezoelectric distance sensing, and clock generation circuits.
With a wide output voltage range and low ON-resistance, this device can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications.
特長
- Scope probe connections
- BNC connections
- Power down feature
- 5V to 12V pulse amplitude
- High current drive 3.5A
- 6ns minimum pulse width
- 1.5ns rise and fall times, 100pF load
- Low skew
- 3.3V and 5V logic compatible
- In-phase outputs
サンプル&ご購入
ISL55110EVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $281.25参考価格