概要
説明
The ISL54410EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54410 audio/USB 2.0 wired-OR switch. The ISL54410 µTQFN IC is soldered onto its evaluation board and designated as U1.
The ISL54410 is a dual single-pole/single-throw (SPST) audio switch with low OFF capacitance on the output terminals. This allows USB 2.0 high-speed signals to be connected to the output terminals with minimal degradation of the USB signal in a wired-OR configuration for 2:1 multiplexing of audio and USB 2.0 signals to a common connector. Additionally, the ISL54410 features integrated audio click and pop elimination.
特長
- Standard USB connectors
- BNC input jacks and headphone speaker jack
- On-board or external logic control
- Convenient test points and connections for test equipment
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL54410EVAL1Z | Obsolete | Out of Stock | N/A | Yes | EAR99 | 8473.30.1180 |