メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL54409EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54409 audio/USB 2.0 wired-OR switch. The ISL54409 µTQFN IC is soldered onto its evaluation board and designated as U1.

The ISL54409 is a dual single-pole/single-throw (SPST) audio switch with low OFF capacitance on the output terminals. This allows USB 2.0 high-speed signals to be connected to the output terminals with minimal degradation of the USB signal in a wired-OR configuration for 2:1 multiplexing of audio and USB 2.0 signals to a common connector.

特長

  • Standard USB connectors
  • BNC input jacks and headphone speaker jack
  • On-board or external logic control
  • Convenient test points and connections for test equipment

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL54409EVAL1ZObsoleteOut of StockN/AYesEAR998473.30.1180