概要
説明
The ISL54200EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54200 USB switch IC.
The ISL54200μ TQFN IC is soldered onto the evaluation board. It is located in the center of the board and is designated as U1. The evaluation board contains USB connectors to allow the user to easily interface with the IC to evaluate its functions, features, and performance. For example, with the board properly powered and configured, you can control the logic pins, IN and EN, to switch between a high-speed device and a full-speed device while connected to a single USB host (computer).
特長
- Standard USB connectors
- Standard banana jacks for power, ground, VBUS, and logic connections
- Jumpers to allow a device to be powered through the host controller
- Convenient test points and connections for test equipment
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL54200EVAL1Z | Active | In Stock | 1u | $95 | Available | Yes | EAR99 | 8473.30.1180 |