概要
The ISL35411DRZ-EVALZ evaluation board is a versatile standalone PCB designed to evaluate the performance of the ISL35411 11Gbps quad-channel driver. Each channel on the device features an output driver capable of providing seven different levels (0 to 6) of adjustable output de-emphasis.
特長
- Connection to external 3.3V power supply
- On-board voltage regulator that provides the 1.2V supply to the IC
- On-board de-emphasis level adjustment using provided jumpers
- SMA connectors to access differential inputs and outputs
サンプル&ご購入
ISL35411DRZ-EVALZ
廃止品| Pb (Lead) Free: | Yes |