メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL34341KIT1Z evaluation kit enables the user to exercise the SerDes in a lab environment and see the high-speed and parallel signals conveniently on an oscilloscope. The ISL34341KIT1Z kit uses a Rosenberger cable. However, the ISL76321 uses a Molex cable and can be substituted anywhere you see ISL34341.

The ISL34341 evaluation kit is designed to be flexible in order to allow for the examination of our chip in several different ways. The ISL34341 device has built-in patterns that can be activated through I2C write to the appropriate register. There are built-in patterns that are designed for scoping the serial data as well as a built-in PRBS generator and detector. It should be noted that these features are always available even in a completed system for testing or debug.

The user also has the ability of injecting video of the same type as the target application. By using these two methods, we believe that the evaluation of the ISL34341 can be done both quickly and effectively.

特長

  • 1 deserializer board
  • 1 serializer board
  • Rosenberger cable for high-speed serial traffic
  • Provisions for user customization built-in patterns
    • Activated through I2C write to the appropriate register
    • Designed for scoping the serial data
    • Built-in PRBS generator and detector
  • 3.3V power supply, 1A applied to the I2C hub
  • 50MHz function generator - supply PCLK_IN to both boards
  • Windows PC with USB - configure the device through the I2C bus
  • 500MHz oscilloscope – minimum for signal observation

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 948 KB
1件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ライブラリ ZIP 2.84 MB
1件
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL34341KIT1ZActiveIn Stock1u | $928.13AvailableYesEAR998473.30.1180
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。