概要
説明
The ISL29102IROZ-EVALZ evaluation board is used to evaluate the performance of the ISL29102 low power ambient light-to-voltage non-linear converter. The board is RoHS-compliant and is prepared to speed up part evaluation. The device and the evaluation board work from a 3V supply.
The ISL29102 is a low-light optimized analog output sensor. In normal operation, this sensor device is intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. ISL29102 typically saturates at full scale with an incident illumination of around 10,000 lux.
特長
- Low supply current
- 100kΩ output scaling resistor
- Fast response time
- Close to human eye response
- Good IR rejection
- Internal temperature compensation
- Operating temperature range -40 °C to +85 °C
- Pb-free (RoHS compliant)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29102IROZ-EVALZ | Obsolete | Out of Stock | N/A | Yes |