概要
説明
The ISL29038IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29038 low power ambient light and proximity sensor with enhanced infrared rejection.
The ISL29038 is a low power ambient light sensor (ALS) and proximity (PROX) sensor with a built-in IR-LED driver for proximity function. The ALS function measures the amount of light (in the visible spectrum) incident on the ISL29038. The ALS function has a programmable ambient IR-rejection, which allows fine tuning of light source variations and is ideal for light sensor applications under dark protective glass. The ALS provides a 12-bit measurement. A passive optical filter removes unwanted wavelengths (IR or ultraviolet) to ensure accurate ALS measurement.
特長
- Ideal for applications under dark or tinted glass
- Enhanced ambient sunlight rejection to 40k lux
- Programmable proximity sleep time between proximity measurements optimizes power consumption
- Hardware interrupt - no polling required
- Programmable IR compensation to fine tune ALS performance for various glass compositions
- Up to 4000 lux, four selectable ALS ranges
- Programmable IR LED drive current to 250mA
- Operates from 2.25V to 3.63V VDD
- Power-down IDD, typical 0.2µADC
- Tiny 2.1mm x 2.0mm x 0.7mm ODFN package
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29038IROZ-EVALZ | Obsolete | Out of Stock | N/A | Yes |