概要
説明
The ISL29035 is an integrated ambient and infrared light-to-digital converter with an I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection.
The optical sensor evaluation kit (OSEK) is designed to evaluate the performance of various optical sensor devices. This evaluation kit includes pads (footprints) for various Renesas optical sensor package types: 4/6/8/10-lead ODFN. Only one device type is mounted on the board for evaluation purposes. A fully assembled and tested evaluation board is provided.
The kit consists of the hardware, software and documentation listed below:
- MCU board
- Evaluation board (DUT board)
- Evaluation software (Online)
- User's guide (Online)
- Quick-start guide (Online)
- Product datasheet (Online)
- Windows 98/NT/2000/XP/VISTA/WIN7
- Available USB port
特長
- Resolution: 16-bit ADC
- Wide dynamic range: 1:4,200,000
- Integrated noise reduction: 50Hz/60Hz
- Close to human eye response with excellent IR/UV rejection
- Shutdown modes: Software and Automatic
- Programmable interrupt threshold with persistence filter
- Supply current (typ.): 57µA
- Shutdown current (max): 0.51µA
- I2C (SMB compatible) power supply: 1.7V to 3.63V
- Sensor power supply: 2.25V to 3.63V
- Operating temperature range: -40 °C to +85 °C
- Small form factor package: 6 Ld 1.5mm x 1.6mm x 0.75mm ODFN
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29035EVAL1Z | Obsolete | In Stock | N/A | Yes |