概要
説明
The ISL29034IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29034 integrated digital light sensor.
The ISL29034 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux.
特長
- Resolution: 16-bit ADC
- Wide dynamic range1: 4,200,000
- Integrated noise reduction: 50Hz/60Hz
- Close to human eye response with excellent IR/UV rejection
- Shutdown modes: software and automatic
- Supply current (typical): 57μA
- Shutdown current (maximum): 0.51μA
- I2C (SMB compatible) power supply: 1.7V to 3.63V
- Sensor power supply: 2.25V to 3.63V
- Operating temperature range: -40 °C to +85 °C
- Small form factor package: 4 Ld 1.5mm x 1.3mm x 0.75mm ODFN
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29034IROZ-EVALZ | Obsolete | In Stock | N/A | Yes |