メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL28236SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28236 operational amplifier in the SOIC-8 package, using a variety of user-defined test circuits.

The ISL28236 high-speed operational amplifier features low-power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.

特長

  • Single-supply operation: +2.4VDC to +5.5VDC
  • Dual-supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed-loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

アプリケーション

ドキュメント

設計・開発

モデル

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28236SOICEVAL1ZObsoleteOut of StockN/AYesEAR998473.30.1180