メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL28227SOICEVAL2Z evaluation board contains all of the circuitry needed to characterize critical performance parameters of the ISL28227 operational amplifiers in SOIC-8 packages, using a variety of user-defined test circuits.

The ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current, and low-temperature drift, making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls.

特長

  • Operate from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a dual op amp connected for differential input with a closed-loop gain of 10
  • Includes a single external voltage reference (VREF) pin and provisions for a user-selectable voltage divider (filter included)

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28227SOICEVAL2ZActiveIn Stock1u | $65AvailableYesEAR998473.30.1180