概要
The ISL28217SOICEVAL2Z evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL28217 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28217 is a very high precision amplifier featuring low noise vs. power consumption, low offset voltage, low bias current, and low-temperature drift, making it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides users with outstanding value and flexibility relative to similar competitive parts.
特長
- Operate from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
- Configured for a dual op amp connected for differential input with a closed loop gain of 10
- Includes a single external voltage reference (VREF) pin and provisions for a user-selectable voltage divider (filter included)
サンプル&ご購入
ISL28217SOICEVAL2Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $71.50参考価格