概要
説明
The ISL28158EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28158 operational amplifiers, using a variety of user-defined test circuits.
The ISL28158 operational amplifier features ultra-low power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.
特長
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL28158EVAL1Z | Obsolete | Out of Stock | N/A | Yes | EAR99 | 8473.30.1180 |