概要
説明
The ISL28148EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28148 operational amplifiers, using a variety of user-defined test circuits.
The ISL28148 high-speed operational amplifier features low power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.
特長
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
アプリケーション
- 4mA to 20mA current loops
- Medical devices
- Sensor amplifiers
- ADC buffers
- DAC output amplifiers
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28148EVAL1Z | Active | Out of Stock | 1u | $66 | Available | Yes | EAR99 | 8473.30.1180 |