メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The HS4100-EVK Evaluation Kit is used to assess the HS4101 High-Performance Relative Humidity and Temperature Sensor, with Analog output. The hardware allows users to perform data logging experiments, and it can communicate through a standard USB interface with the user’s computer using the Demo Software. This software can be used to view measurements in real-time, adjust the resolution of the sensor, configure measurement parameters, and download previously logged measurements.

The evaluation board can be powered directly from the USB port of the user’s computer or from a 1632 coin cell battery to enable fully autonomous (untethered) data logging. 

特長

  • HS4000-EVK evaluation board
  • HS4101 sensor module
  • Sensor module extension cable
  • USB key with Renesas demo software
  • USB cable
  • Quick-start guide
  • User guide

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) Free
HS4100-EVKObsoleteIn StockN/ANo