メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The HIP6521EVAL1 evaluates the HIP6521 PWM and triple linear power controller. This evaluation board embodies a 4-output regulator solution targeted at supplying power to the system memory (2.5V), system clock (2.5V), ICH/MCH chipset core (1.8V), and the 4X AGP video (1.5V), with provisions for ACPI power management implementation.

The HIP6521 was created to complement a multiphase buck controller in creating a complete power solution for the typical Pentium® 4 system. Athlon-class processor-based systems (AMD) may also benefit from the HIP6521.

特長

  • Provides four regulated voltages
  • ACPI compatible
  • Simple single-loop control design
  • Fast PWM converter transient response
  • Excellent output voltage regulation
  • Overcurrent fault monitors
  • Small converter size

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 862 KB
データシート PDF 681 KB
2件
Part NumberStatusStockSampleablePb (Lead) Free
HIP6521EVAL1ObsoleteOut of StockN/ANo