概要
説明
The HI5960SOICEVAL1 evaluation board provides a quick and easy method for evaluating the HI5960 14-bit, 130MSPS high-speed digital-to-analog converters (DACs). The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a VME digital interface that is compatible with all previous Renesas D/A converter evaluation boards.
特長
- 130MSPS 14-Bit CMOS DAC
- Also can be used to evaluate the 8- and 10-bit versions, the HI5660 and HI5760
- Transformer-coupled or single-ended SMA outputs
- Easily selectable internal or external reference
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| HI5960SOICEVAL1 | Active | Out of Stock | 1u | $464.06 | Available | No | EAR99 | 8473.30.1180 |