概要
The EVK-8V97051 is designed to help the customer evaluate the 8V97051 RF Synthesizer / PLL. When the board is connected to a PC running Renesas Timing CommanderTM software through USB, the device can be configured and programmed through a graphical interface or through register settings to generate frequencies with best-in-class performance.
特長
- Board comes pre-populated with the 8V97051
- Fully configurable through Renesas Timing CommanderTM software
- USB powered for portability
- Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection
サンプル&ご購入
EVK-8V97051
新規採用非推奨品| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |