概要
Renesas 5P1103 Programmable buffer outputs can be individually programmed as LVDS, LVPECL, HCSL, or two LVCMOS outputs per output pair, with a crystal, LVCMOS, or differential input. There are up to two universal output pairs, as well as an LVCMOS output clock. Output frequencies range from 1MHz to 200MHz for LVCMOS and 1MHz to 350MHz for differential outputs. Output voltage can be individually selected (1.8V, 2.5V, or 3.3V) for each output pair. 5P1103 has two universal outputs and an LVCMOS output. The evaluation board is designed to help evaluate the 5P1103, the latest addition to the family of programmable devices in Renesas's Timing portfolio.
特長
- 4 Differential Outputs capable of generating any output frequency using Renesas Timing Commander™ software
- SMA connectors for outputs
- When the board is connected to a PC running Renesas Timing Commander™ software through USB, the device can be individually programmed as LVDS, LVPECL, HCSL, or two LVCMOS outputs per output pair
- 5P1103 has two universal outputs and an LVCMOS output.
サンプル&ご購入
EVK-5P1103ALL
アクティブ| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
ビデオ&トレーニング
This video introduces the 5P1103 and 5P1105 Programmable Fanout Buffers, emphasizing their performance and flexibility. The video delves into their size, cost, and power efficiency, presenting a comprehensive analysis of these features.