概要
説明
The DAC1208D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA makes it easy to evaluate and analyze the DAC's dynamic performance and enables use of the full JESD204A feature set.
特長
- SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.) On-board AQM + LO synthesizerSMA connector for DAC and AQM external clock input signals On-board clock generator for DAC and FPGA
- On-board Virtex 5 FPGA for data generation:2 DACs on same PCB to easily evaluate Multi-Devices Synchronization
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| DAC1208D650W1-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |