概要
説明
IDT's DAC1201D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
特長
- LVCMOS 1.8 or 3.3 V digital inputs
- Single power supply
- SMA connector for DAC analog outputs and clock input signals
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| DAC1201D125-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |