概要
説明
The DA14AVDDECTDEVKT is a development kit for the DA14AVDDECT Audio Voice Data module. This module is a member of the wireless module family, operating on the interference free DECT frequency band (1.9GHz) and it can be used in hosted or embedded audio, voice and data (AVD) applications. There are three stacks available for the AVD module, falling into two categories, the Audio Data (AD) stacks (Tour Guide stack and Public Address stack) and the Voice Data (VD) stack.
The development kit has the AVD module mounted on carrier boards. The carrier board has an Arm® debug interface and a USB-UART interface for programming and debugging the AVD module. The development kit also has some pre-defined push buttons and LEDs tailored for the example applications, Li-ion battery connectors, and 3.5mm audio jacks. This development kit targets users who are familiar with application-level software programming and does not require detailed understanding of the DECT protocol.
The DA14AVDDECTDEVKT development kit for the DA14AVDDECT module is the ideal starting point for developing complete voice or audio applications of any size. It includes all the hardware and points users to the software and documentation for a basic system that will let them explore the module’s potential for their target application.
特長
- Next-generation DECT radio performance:
- Multi-level modulation
- Zero blind slot support
- Extensive processing power
- Hi-Fi audio support
- Integrated antenna and support for optional external antenna
- Battery management with charger and fuel gauge
- Choice of voice and data or audio and data software stacks
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| DA14AVDDECTDEVKT | Active | In Stock | 1u | $393 | N/A |