概要
The CCE4502-EVAL-V2 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.
The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller (MCU) via the UART interface.
特長
- Arm® Cortex®-M3 MCU
- Programmable via serial wire debug (SWD)
- Reset button
- Status LED indicator
- 8 Kbit EEPROM
- Additional onboard protection circuitry
- All pins accessible via pin-headers for microcontroller and IO-Link device IC
- CCE4502 IO-Link device IC
- M12 connector + terminal blocks
- Three onboard sensors
- Temperature sensor
- Color sensor
- Proximity sensor/switch
- Independent use of sections (IO-Link, sensor, MCU)
サンプル&ご購入
CCE4502-EVAL-V2
廃止品| MOQ: | 1 |
| Pb (Lead) Free: | Yes |
| Pkg. Type: | Board |
| Carrier Type: | Box |