メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

Our ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204A full features sets

特長

  • Single POWER supply (on board regulators)
  • On board demodulator + LO synthesizer
  • SMA connector for clock and analog inputs signal
  • On board Data clock generator

アプリケーション

製品選択

Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1413D080WO-DBObsoleteOut of StockBD0BOARD0INo