メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The 8V19N492-39 evaluation board is designed to enable customers to evaluate the functionality and performance of the 3932.16 MHz FemtoClock® NG Jitter Attenuator and Clock Synthesizer.

The 8V19N492-39 device on the evaluation board can be programmed and configured via a PC-based graphical user interface (GUI), called Timing CommanderTM, to generate an output frequency of 3932.16MHz and integer-divided frequencies with very low phase noise and RMS phase jitter.

特長

  • 8V19N492-39 Evaluation Board
  • Micro USB cable
  • Required Software/Hardware
  • Renesas Timing CommanderTM Software Installer
  • Network access during installation if the .NET Framework is not currently installed on the system
  • 8V19N492-39 GUI personality file (available at 8V19N492-39)
  • PC with USB 2.0 or USB 3.0 interface

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
8V19N492-39-EVKObsoleteOut of StockN/ANoEAR998473.30.1180