概要
The 8V19N492-39 evaluation board is designed to enable customers to evaluate the functionality and performance of the 3932.16 MHz FemtoClock® NG Jitter Attenuator and Clock Synthesizer.
The 8V19N492-39 device on the evaluation board can be programmed and configured via a PC-based graphical user interface (GUI), called Timing CommanderTM, to generate an output frequency of 3932.16MHz and integer-divided frequencies with very low phase noise and RMS phase jitter.
特長
- 8V19N492-39 Evaluation Board
- Micro USB cable
- Required Software/Hardware
- Renesas Timing CommanderTM Software Installer
- Network access during installation if the .NET Framework is not currently installed on the system
- 8V19N492-39 GUI personality file (available at 8V19N492-39)
- PC with USB 2.0 or USB 3.0 interface
使用製品
サンプル&ご購入
8V19N492-39-EVK
廃止品| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |