メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The 89EBPES24T6G2 Evaluation Board (also referred to as EB24T6G2) provides an evaluation platform for the PES24T6G2 switch. It is also a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The EB24T6G2 board is designed to function as anadd-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The EB24T6G2 is a vehicle to test and evaluate the functionality of the PES24T6G2 switch. Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The EB24T6G2 is also used by Renesas to reproduce E13 system-level hardware or software issues reported by customers.

特長

  • Hardware
    • PES24T6G2 PCIe 6 port switch
    • Upstream, Downstream Port
    • Numerous user selectable configurations set using onboard jumpers and DIP-switches
    • SMBUS Slave Interface (4 pin header)
    • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
    • "Attention” button for each downstream port to initiate a hot swap event on each port
    • Four pin connector for optional external power supply
    • Push button for Warm Reset
    • Several LEDs to display status, reset, power, “Attention”, etc.
    • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
  • Software
    • Installation programs
    • GUI based application for Windows and Linux

アプリケーション

分類 タイトル 日時
マニュアル-ハードウェア PDF 5.08 MB
マニュアル-開発ツール PDF 2.56 MB
2件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 104.57 MB
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 54.45 MB
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 48.85 MB
3件
Part NumberStatusStockSampleablePb (Lead) Free
89KTPES6T6G2ObsoleteOut of StockN/ANo