メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The 89KTPES48H12G2 evaluation board (also referred to as EB48H12G2) provides an evaluation platform for the 89HPES48H12G2 switch. It is also a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The 89KTPES48H12G2 board is designed to function as an add-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The 89KTPES48H12G2 is a vehicle to test and evaluate the functionality of the PES48H12G2 switch. It is also designed to work with the 89HPES48H12 (Gen 1) switch. 

Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The 89KTPES48H12G2 evaluation board is also used by Renesas to reproduce system-level hardware or software issues reported by customers.

特長

  • Hardware
    • PES48H12G2 PCIe Gen2 switch
    • Upstream, Downstream Port
    • Numerous user selectable configurations set using onboard jumpers and DIP-switches
    • SMBUS Slave Interface (4 pin header)
    • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
    • “Attention” button for each downstream port to initiate a hot swap event on each port
    • Four pin connector for optional external power supply
    • Push button for Warm Reset
    • Several LEDs to display status, reset, power, “Attention”, etc.
    • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
  • Software
    • Installation programs
    • GUI based application for Windows and Linux

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

製品選択

Part NumberStatusStockSampleablePb (Lead) Free
89KTPES48H12G2ObsoleteOut of StockN/ANo