Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PHL | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 1.85mm | 1.14mm | 0.50mm | 0.65mm |
PHM | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PHN | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
PHP | P6.049A | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
PHQ | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
PHR | P3.049 | SC70 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.90mm | 0.65mm |
PHS | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PHT | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
PHU | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
PIG16 | SOIC | 16 | G | PLASTIC | Yes | 10.40mm | 7.60mm | 2.34mm | 1.27mm | |
PIG20 | SOIC | 20 | G | PLASTIC | Yes | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
PJ28 | SOJ | 28 | 240 | PLASTIC | No | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
PJG24 | SOJ | 24 | G | PLASTIC | Yes | 15.90mm | 7.60mm | 2.67mm | 1.27mm | |
PJG28 | SOJ | 28 | G | PLASTIC | Yes | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
PJG32 | SOJ | 32 | G | PLASTIC | Yes | 21.95mm | 7.60mm | 2.67mm | 1.27mm | |
PK100 | TQFP | 100 | 240 | PLASTIC | No | 20.00mm | 14.00mm | 1.40mm | 0.65mm | |
PK128 | TQFP | 128 | 240 | PLASTIC | No | 20.00mm | 14.00mm | 1.40mm | 0.50mm | |
pkg_1000 | PTQP0064KB-H | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.50mm | |
pkg_10015 | PRBG0256DM-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | 1.27mm | |
pkg_1002 | PTQP0100KE-A | HTFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | 0.50mm | |
pkg_1003 | PTQP0144LB-A | HTFQFP | 144 | IC | Yes | 16.00mm | 16.00mm | 1.20mm | 0.40mm | |
pkg_10035 | PRSP0016DH-D | SOP | 16 | IC | Yes | 10.06mm | 5.50mm | 2.20mm | ||
pkg_10036 | PTQP0064KD-A | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_1005 | PVQN0052LA-B | HVQFN | 52 | IC | Yes | 7.00mm | 7.00mm | 1.00mm | ||
pkg_10075 | PRSS0003ZM-A | TO-126 | 3 | Dic | Yes | |||||
pkg_10079 | SWBG0020ZA-A | S-WFBGA | 20 | IC | Yes | 2.67mm | 2.37mm | 0.73mm | ||
pkg_10080 | SWBG0030ZA-A | S-WFBGA | 30 | IC | Yes | 3.37mm | 2.67mm | 0.73mm | ||
pkg_10081 | SWBG0035ZA-A | S-WFBGA | 35 | IC | Yes | 3.87mm | 2.67mm | 0.73mm | ||
pkg_1009 | PWQN0020KA-A | HWQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.80mm | ||
pkg_10096 | SWBG0025LB-A | S-WFBGA | 25 | IC | Yes | 2.47mm | 2.47mm | 0.73mm | ||
pkg_101 | PLQP0048KC-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.50mm | |
pkg_1010 | PWQN0020GA-A | HWQFN | 20 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_1011 | PWQN0036KA-B | HWQFN | 36 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_10115 | PLQP0120LA-A | LFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | 0.40mm | |
pkg_10135 | PWQN0048KB-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.50mm | |
pkg_1014 | PWSN0006KA-A | HWSON | 6 | IC | Yes | 5.00mm | 2.00mm | 0.80mm | ||
pkg_10155 | PLQP0080JA-A | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_10175 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_10176 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_1018 | PLBG0304DA-A | LBGA | 304 | IC | Yes | 31.00mm | 31.00mm | 1.70mm | ||
pkg_10195 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_102 | PLQP0048KD-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_10215 | PTSP0008JC-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | ||
pkg_10216 | PTSP0008JC-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | 0.65mm | |
pkg_10217 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
pkg_10295 | PUSN0010LA-A | HUSON | 10 | IC | Yes | 2.50mm | 2.00mm | 0.60mm | ||
pkg_103 | PLQP0048JA-A | LQFP | 48 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | 0.65mm | |
pkg_10315 | SWBG0025LA-A | S-WFBGA | 25 | IC | Yes | 2.27mm | 2.17mm | 0.73mm | ||
pkg_10316 | SWBG0025LC-A | S-WFBGA | 25 | IC | Yes | 2.27mm | 2.17mm | 0.76mm | ||
pkg_1035 | PLBG0036GA-A | LFBGA | 36 | IC | Yes | 5.00mm | 5.00mm | 1.40mm | 0.80mm |